
calcActive())">
Network Power supply with battery backup, 12Vdc, 1A, CEE7, lithium battery
CP12010LI-GR
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

CP12010LI-GR
Network Power supply with battery backup, 12Vdc, 1A, CEE7, lithium battery
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Net weight | 0.2 kg |
---|---|
Relative humidity | 5-95 % |
Depth | 7.6 cm |
Ambient air temperature for storage | -15-60 °C |
Mounting mode | not rack-mountable |
Battery type | Li-Ion (Lithium-Ion) |
Rated power in W | 12 W |
Rated power in VA | 12 VA |
Maximum configurable power in W | 12 W |
Output voltage | 12 V DC |
Main Input Voltage | 220 V<br>230 V<br>240 V |
Standards | EN 55024<br>EN 60950 |
Height | 7.8 cm |
Battery curve | B |
Battery power in VAH | 0 VAh runtime |
Curve equation | efficiency |
Curve load maximum | 100% |
Curve X-axis maximum | 100% |
Curve X-axis minimum | 0% |
Curve X-axis title | load |
Curve X-axis units | percentage |
Curve Y-axis maximum | 100% |
Curve Y-axis minimum | 50% |
Curve Y-axis title | efficiency |
Curve Y-axis units | percentage |
Extended runtime | 0 |
Graph display | 1 |
Liquid value | 0 |
Maximum configurable power in VA | 12 VA |
Mounting preference | no preference |
Number of battery filled slots | 0 |
Number of battery free slots | 0 |
Number of power module filled slots | 0 |
Number of power module free slots | 0 |
Redundant | No |
Show note OP temperature | No |
Two post mountable | 0 |
UPS size | WS |
USB compatible | No |
Height | 11.3 |
Length | 5.2 |
Width | 9.9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account