
NetShelter Zero U Accessory Mounting Bracket
Product Details
Net weight | 0.23 kg |
---|---|
Depth | 5.3 cm |
Provided equipment | installation guide mounting hardware |
Additional specification | mounting brackets |
Height | 8.4 cm |
Mounting mode | not rack-mountable |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |