
NetShelter SX Bolt-Down Kit
Product Details
Net weight | 0.68 kg |
---|---|
Depth | 6.2 cm |
Provided equipment | installation guide mounting hardware |
Additional specification | Stabilization |
Height | 7.3 cm |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |