
NetShelter SX 600mm/750mm Stabilizer Plate
Product Details
Net weight | 4.51 kg |
---|---|
Depth | 20.7 cm |
Provided equipment | front stabilizing plate installation guide mounting hardware |
Additional specification | Stabilization |
Height | 7.5 cm |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |