
NetShelter SX 48U 750mm Wide Recessed Rail Kit
Product Details
Net weight | 10.42 kg |
---|---|
Depth | 14 cm |
Additional specification | Mounting rails |
Height | 113.7 cm |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |