
NetShelter SX 42U 600mm Wide Recessed Rail Kit
Product Details
Net weight | 3.64 kg |
---|---|
Depth | 5.9 cm |
Provided equipment | installation guide mounting hardware rack mounting hardware |
Additional specification | Mounting rails |
Height | 100.5 cm |
Mounting mode | not rack-mountable |
Colour | black |
Mounting location | front |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |