
NetShelter SX 42U/48U Baying Trim Kit Black
Product Details
Net weight | 0.25 kg |
---|---|
Depth | 1.6 cm |
Provided equipment | installation guide |
Additional specification | baying kits |
Height | 214.6 cm |
Mounting mode | not rack-mountable |
Colour | black |
Allow top mount | No |
Baying included | No |
Mounting preference | no preference |