Neo - 1 Gang 2 Way Horizontal Dolly Switch with Blue LED - Grey Silver
SKU :
E3031H2_EBGS_G3
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 271.562
Rp 175.384
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Neo - 1 Gang 2 Way Horizontal Dolly Switch with Blue LED - Grey Silver
Rp 271.562
Rp 175.384
- Description
- Specifications
- Documents
- Reviews
Description
Neo - 1 Gang 2 Way Horizontal Dolly Switch with Blue LED - Grey Silver
Overview
| Weight (in Kg) | 0.068 |
|---|---|
| Product Or Component Type | control switch |
| Bulb Type | LED (blue) |
| Embedding Depth | 23.5 mm |
| Colour Tint | grey silver |
| Number Of Gangs | 1 gang horizontal |
| Switch Function | 2-way |
| Wiring Device Mounting | flush surface |
| Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
| Ambient air temperature for operation | 0-40 °C |
| Load Type | fluorescent lamp resistive incandescent lamp inductive |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
| Range | Neo |
| Connections - Terminals | pillar terminals |
| Depth | 36 mm |
| Height | 87 mm |
| Range of Product | 10 A at 250 V AC 50/60 Hz |
| Standards | GB 16915.1 IEC 60669-1 EN 60669-1 |
| width | 87 mm |
| Device Application | control |
| Relative humidity | 0-95 % |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 3.6 |
| Length | 8.7 |
| Width | 8.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Neo - 1 Gang 2 Way Horizontal Dolly Switch with Blue LED - Grey Silver
Overview
| Weight (in Kg) | 0.068 |
|---|---|
| Product Or Component Type | control switch |
| Bulb Type | LED (blue) |
| Embedding Depth | 23.5 mm |
| Colour Tint | grey silver |
| Number Of Gangs | 1 gang horizontal |
| Switch Function | 2-way |
| Wiring Device Mounting | flush surface |
| Material | brass: metal parts polycarbonate: plastic part steel: metal parts |
| Ambient air temperature for operation | 0-40 °C |
| Load Type | fluorescent lamp resistive incandescent lamp inductive |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s) 3 x 2.5 mm² for stranded cable(s) 4 x 1.5 mm² for solid cable(s) 4 x 1.5 mm² for stranded cable(s) |
| Range | Neo |
| Connections - Terminals | pillar terminals |
| Depth | 36 mm |
| Height | 87 mm |
| Range of Product | 10 A at 250 V AC 50/60 Hz |
| Standards | GB 16915.1 IEC 60669-1 EN 60669-1 |
| width | 87 mm |
| Device Application | control |
| Relative humidity | 0-95 % |
| Environmental Characteristic | indoor use |
| Brand | Schneider Electric |
| Height | 3.6 |
| Length | 8.7 |
| Width | 8.7 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account