calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Mounting Box Outbow Dus
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Accessory - MOUNTING BOX W/O TERM
Overview
| Length | 35 |
|---|---|
| Brand | Schneider Electric |
| Range of product | ACCESSORY |
| Range | CLIPSAL |
| Product or component type | SURFACE MOUNTING BOX |
| Accessory / separate part category | INSTALLATION ACCESSORY |
| Number of gangs | 1 GANG |
| Device mounting | SURFACE |
| Fixing mode | SCREW: BOX |
| Material | PVC (POLYVINYL CHLORIDE) |
| Cable entry | KNOCK-OUT |
| Depth | 35 MM |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
Documents
Reviews
Description
Accessory - MOUNTING BOX W/O TERM
Overview
| Length | 35 |
|---|---|
| Brand | Schneider Electric |
| Range of product | ACCESSORY |
| Range | CLIPSAL |
| Product or component type | SURFACE MOUNTING BOX |
| Accessory / separate part category | INSTALLATION ACCESSORY |
| Number of gangs | 1 GANG |
| Device mounting | SURFACE |
| Fixing mode | SCREW: BOX |
| Material | PVC (POLYVINYL CHLORIDE) |
| Cable entry | KNOCK-OUT |
| Depth | 35 MM |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Halogen free product |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |