motor-mechanism - MCH - 200..240 V AC
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
motor-mechanism - MCH - 200..240 V AC
Incl. Tax
Incl. Tax
Description
Product Details
Product or Component Type | Gear motor mechanism MCH |
---|---|
[Uc] Control Circuit Voltage | 200...240 V AC 50/60 Hz |
Control Type | Motor mechanism |
Maximum Charging Time | 4 s |
Range Compatibility | Masterpact (MasterPact NW) circuit breaker |
Range of Product | MasterPact NW |
Device short name | gear motor MCH |
Range | MasterPact |
Device Application | automatic spring charging |