Motor circuit breaker, TeSys GV4, 3P, 3.5A, Icu 100kA, thermal magnetic, Everlink terminals

GV4PE03S
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys Deca Frame 4

TeSys Deca Frame 3 motor circuit breakers to protect motors up to 80A (45kW / 400V) can be easily integrated within multiple configurations, thanks to their 55 mm standard width and mounting on DIN rail. Compliant with international standards with complete busbar accessories for quick connection.

Easy Selection

It features a diverse selection of GVs, including magnetic and thermal magnetic options, available in various sizes such as GV2, GV3, and GV4. This variety enables us to cater to a wide range of needs and preferences.

Simple to install

Is designed for ease of installation and operation, featuring multi-standard screws that simplify the process. Additionally, the EverLink terminals ensure a safe and long-lasting power connection, providing reliability and peace of mind.

Efficiency

We offer a seamless digital customer experience for accessing technical documents, ensuring you have all the information you need at your fingertips.

Enhance your power solutions with our extensive range of accessories

Energy Sensor

Auxiliary Contact Block

EverLink terminal block

Gain peace of mind, quality, and value for your installations

Motor Safety and Control with TeSys Deca

TeSys Deca Frame 4 is a cutting-edge technology that is both compact and robust. The electronic core of ref. GV4P offers excellent detection accuracy, as well as alarming and advanced protections for refs. GV4PEM and GV4PB. Magnetic, electronic thermal-magnetic, or electronic thermal magnetic versions with advanced protection.

 Universal Integration

Lorem Ipsum is simply dummy text of the printing and 

 Flexible connection

Lorem Ipsum is simply dummy text of the printing and 

 Standard Sync

Lorem Ipsum is simply dummy text of the printing and 

Product Details

Weight (in Kg) 1.67
Net weight 1.45 kg
Operating Position any position
Colour grey (RAL 7016)
Trip Unit Technology thermal-magnetic
electronic
Product Or Component Type motor circuit breaker
Control Type toggle
Breaking Capacity 120 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
100 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
70 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
30 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
18 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
100 kA at 208Y/120 V AC 50/60 Hz conforming to UL 60947
100 kA at 240 V AC 50/60 Hz conforming to UL 60947
65 kA at 480Y/277 V AC 50/60 Hz conforming to UL 60947
10 kA Icu at 660...690 V AC 50/60 Hz conforming to IEC 60947-2
25 kA at 600Y/347 V AC 50/60 Hz conforming to UL 60947
Mechanical Durability 40000 cycles
Poles Description 3P
IK Degree Of Protection IK07 conforming to IEC 62262
Direct Connector without
Magnetic Tripping Current 59-59 A
[IP] Degree of Protection IP40 conforming to IEC 60529
Connections Terminals EverLink BTR screw connectors (top) 1 cable(s) 1.5-70 mm² - solid
EverLink BTR screw connectors (top) 1 cable(s) 1.5-50 mm² - flexible
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-95 mm² - solid
EverLink BTR screw connectors (bottom) 1 cable(s) 2.5-70 mm² - flexible
[Uimp] Rated Impulse Wthstand Voltage 8 kV conforming to IEC 60947-2
phase_failure_sensitivity yes conforming to IEC 60947-4-1
Ambient air temperature for operation -25-70 °C
Range of Product TeSys GV4
Tightening Torque 9 N.m for cable 16-95 mm²
5 N.m for cable 1.5-10 mm²
Standards CSA C22.2 No 60947-4-1
UL 60947-4-1
EN/IEC 60947-4-1
EN/IEC 60947-2
Product Certifications IEC
UL
CSA
CCC
EAC
ATEX
EU-RO MR
Mechanical Robustness vibrations: +/- 1 mm 2...13.2 Hz conforming to IEC 60068-2-6
vibrations: 0.7 gn 13.2...100 Hz conforming to IEC 60068-2-6
shocks: 15 gn 11 ms conforming to IEC 60068-2-27
[Ith] Conventional Free Air Thermal Current 115 A conforming to IEC 60947-4-1
[ui] Rated Insulation Voltage 800 V AC 50/60 Hz conforming to IEC 60947-2
Electrical Durability 40000 cycles for AC-3 at 440 V In/2
40000 cycles for AC-3 at 440 V In
Fire Resistance 960 °C conforming to IEC 60695-2-11
Maximum Operating Rate 25 cyc/h
Motor Power Kw 0.55-0.55 kW at 400...415 V AC 50/60 Hz
0.75-0.75 kW at 400...415 V AC 50/60 Hz
0.75-0.75 kW at 500 V AC 50/60 Hz
1.1-1.1 kW at 500 V AC 50/60 Hz
1.1-1.1 kW at 660...690 V AC 50/60 Hz
1.5-1.5 kW at 660...690 V AC 50/60 Hz
1.5-1.5 kW at 500 V AC 50/60 Hz
2.2-2.2 kW at 660...690 V AC 50/60 Hz
1.1-1.1 kW at 400...415 V AC 50/60 Hz
1.5-1.5 kW at 400...415 V AC 50/60 Hz
Power Dissipation Per Pole 4.6 W
Climatic Withstand conforming to IACS E10
Rated Duty continuous conforming to IEC 60947-4-1
Device short name GV4PE
Depth 116 mm
Ambient air temperature for storage -50-85 °C
Height 155 mm
width 81 mm
Pollution degree 3
Utilisation category category A conforming to IEC 60947-2
AC-3 conforming to IEC 60947-4-1
Operating altitude 5000 m
Device Application motor protection
Suitability for isolation yes conforming to IEC 60947-1
[Ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
Brand Schneider Electric
Height 17
Length 22
Width 11

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account