module XPSAC - Emergency stop - 24 V AC DC

XPSAC5121
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XPSAC safety module monitors emergency shutdown pushbuttons and limit switches. It meets the requirements of Performance Level PL e/Category 4 conforming to standard EN/ISO 13849-1 and SILCL3 conforming to EN/IEC 61508 and EN/IEC 62061. It can be used for monitoring emergency stop circuits conforming to standards EN/ISO 13850 and EN/IEC 60204-1. 24V AC/DC supply allows direct supply via an auxiliary transformer, like ABT7 or ABL6, allowing saving at installation time. It has additional solid-state output for communication with PLCs about safety status of your process.

Product Details

Length 40

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: module XPSAC - Emergency stop - 24 V AC DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.