module TM3 - 32 outputs transistor PNP HE10

TM3DQ32TK
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon TM3 range, an offer of expansion I/O modules for Modicon M221, M241, M251 and M262. The discrete output module provides 32 transistor outputs with source (positive) logic. It is an output module with an output voltage of 24V DC and a current consumption of 40mA at 24V DC via bus connector. This product is capable of controlling variable speed drives or any device equipped with a current or voltage input. There is an insulation between output and internal logic at 500V AC, non-insulated between outputs. It is furnished with HE-10 connector outputs for electrical connection. It is an IP20 rated product. Its dimensions are 33.5mm (Width) x 81.3mm (Depth) x 90mm (Height). It weighs 0.115kg. This product is certified by CE, CULus and C-Tick. It meets EN/IEC 61131-2 and EN/IEC 61010-2-201 standards. This module is compatible with Modicon M262, Modicon M241, Modicon M251 and Modicon M221 logic controller. It supports top hat type TH35-15, top hat type TH35-7.5 rail conforming to IEC 60715 and plate or panel with fixing kit mount. Modicon TM3 expansion modules have been designed with a simple interlocking assembly mechanism. A bus expansion connector is used to distribute data and the power supply when assembling the Modicon TM3 modules with logic controllers. Boost the performance of your controller with the Modicon TM3 I/O system specially designed for the Modicon M221, M241 and M251 logic controllers.

Product Details

Net weight 0.112 kg
Discrete Output Logic positive logic (source)
Maximum Leakage Current 0.1 mA for transistor output
Discrete I/O Number 32
Maximum Tungsten Load <1.2 W for transistor output
Resistance to Magnetic Fields 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8
Storage altitude 0-3000 m
Ambient air temperature for storage -25-70 °C
Depth 81.3 mm
IP degree of protection IP20 with protective cover in place
Pollution degree 2
Operating altitude 0...2000 m
Maximum Voltage Drop <0.4 V

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: module TM3 - 32 outputs transistor PNP HE10
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.