
Modular surge arrester, Acti9 iPRD1 12.5, 3 P, 350 V, with remote transfert
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Modular surge arrester, Acti9 iPRD1 12.5, 3 P, 350 V, with remote transfert
Description
This Acti9 iPRD1 12.5r surge arrester protects 3P residential and small commercial buildings installations against direct and indirect transient overvoltages. This type 1+2 device autoprotected by an integrated circuit-breaker is recommanded for high risk level in incoming panel board. It offers remote reporting of the "cartridge must be changed" message. This prewired surge arrester allows quick replacement of withdrawable cartridges when they are damaged. It incorporates its end of life safety disconnector. This Acti9 iPRD1 12.5r is compatible with TN-C earthing system. Associated with Compact NSXm H TM80D the breaking capacity is 70kA. The Imax maximum discharge current is 50kA. The In nominal discharge current is 20kA. The Uc maximum continuous operating voltage in common mode is 350VAC between phase and earth. The Up Voltage protection level is 1.5kV type 1+2. The Ue rated operational voltage is 230VAC or 400 VAC. The operating frequency is 50Hz. The dimensions are (W) 54mm x (H) 89mm x (D) 69mm. The width in 9mm pitches is 6. The weight is 486g. The degree of protection is IP20 and IP40 in modular enclosure. The operating temperature is -25°C to +60°C. The storage temperature is -40°C to +80°C. This product is complies with EN 61643-11 2012 and IEC 61643-11 2011 standards.
Product Details
Weight (in Kg) | 0.525 |
---|---|
Net weight | 486 g |
Product or Component Type | surge arrester |
Colour | white (RAL 9003) |
Signal Contacts Composition | 1 SD (1 C/O) |
Ambient air temperature for operation | -25-60 °C |
Length | 9.5 |
Poles Description | 3P |
IK Degree Of Protection | IK05 conforming to IEC 62262 |
9 mm Pitches | 6 |
Surge Arrester Class Type | type 1 + 2 |
Surge Arrester Technology | MOV + GDT |
Remote Signalling | with |
Residual Current | 0.9 mA L/PE |
Surge Arrester Type | electrical distribution network |
[Ue] Rated Operational Voltage | 230/400 V AC (+/- 10 %) at 50...60 Hz |
Product name | Acti9 iPRD1 |
Standards | EN 61643-11:2012 IEC 61643-11:2011 |
Device Application | distribution |
Wire stripping length | 14 mm |
Pollution degree | 3 |
Connections - Terminals | tunnel type terminal (phase) 10-25 mm² flexible tunnel type terminal (phase) 10-35 mm² rigid tunnel type terminal (earth) 16-25 mm² flexible tunnel type terminal (earth) 16-35 mm² rigid |
Market segment | small commercial residential |
Compatibility code | iPRD1 |
Quality Labels | CE EAC VDE |
[Limp] impulse current | common mode: 12.5 kA L/PE & 12.5 kA |
[Uc] maximum continuous operating voltage | common mode: 350 V L/PE |
[Ut] Temporary overvoltage | 442 V L/PE 120 min withstand 1455 V L/PE 200 ms safe failure mode |
Disconnector device type | associated fuse gG 160 A 120 kA standard associated circuit breaker Compact NSX160E 80 A 25 kA standard |
Earthing system | TN-C |
Maximum [Up] voltage protection level | <1.5 kV type 1 + 2 |
Maximum Discharge Current | 50 kA |
Nominal discharge current | 20 kA |
Depth | 69 mm |
Device short name | iPRD1 12.5 |
Tightening Torque | 3.5-3.5 N.m |
Range | Acti9 |
Ambient air temperature for storage | -40-80 °C |
Height | 89 mm |
width | 54 mm |
Relative humidity | 5-95 % |
Operating altitude | 2000 m |
Brand | Schneider Electric |
Height | 6.5 |
Width | 8 |