Modicon X80 EIO Drop adapter with Ethernet backplane

BMECRA31210
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This product is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This Ethernet Remote Input Output (RIO) drop adaptor has 3 ports with Ethernet backplane. Integrated connections are EtherNet/IP for device network and EtherNet/IP for service port. This product is robust, high quality and based on the latest innovative technology. The input data are collected and published to the remote I/O head adaptor and output modules are updated with the data received from remote I/O head adaptor. It is an IP20 rated product. It is suitable for medium to large process applications. This product is certified by CE, Merchant Navy, GOST, C-Tick. It meets EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This adaptor is compatible with multifunction input module BMXERT, Ethernet module BMXNOM, counter module BMXEHC, 0 to 1024 discrete channels, 0 to 256 analogue channels, HART module BMEAH and weighing module PMESWT. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Modicon X80 EIO Drop adapter with Ethernet backplane
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.