
Modicon Standard Unmanaged Switch - 6 ports for copper + 2 ports for multimode fiber optic
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon Standard Unmanaged Switch - 6 ports for copper + 2 ports for multimode fiber optic
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.235 kg |
---|---|
Supply Voltage Limits | 9.6-32 V DC SELV |
Integrated Connection Type | shielded RJ45 copper cable,duplex SC fiber optic |
Standards | UL 61010,EN/IEC 61131 |
Local Signalling | 1 LED (green) for power supply,1 LED per channel (yellow) for data rate (ETH LINK),1 dual colour LED (green/yellow) for link status |
Depth | 88 mm |
IP degree of protection | IP30 |
Brand | Schneider Electric |