
calcActive())">
Modicon M221 memory card for M2xx controller
TMASD1
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TMASD1
Modicon M221 memory card for M2xx controller
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.029 |
---|---|
Net weight | 0.004 kg |
Memory Type | flash |
MTBF Reliability | 3000000 H |
Number Of Read/write Cycles | 100000 |
Ambient air temperature for operation | -10-70 °C |
Range of Product | Modicon M221 Modicon M251 Modicon M241 |
Resistance to Electrostatic Discharge | 15 kV in air conforming to EN/IEC 61000-4-2 4 kV on contact conforming to EN/IEC 61000-4-2 |
Shock Resistance | 15 gn conforming to EN/IEC 61131-2 2007 |
Relative humidity | 0-95 % without condensation |
Vibration Resistance | 1 gn conforming to EN/IEC 61131-2 2007 |
Memory Capacity | 256 MB |
Product Specific Application | program transfer application backup |
Range Compatibility | Modicon M241 Modicon M221 Modicon M251 |
Product Compatibility | logic controller |
Ambient air temperature for storage | -25-85 °C |
Accessory / Separate Part Category | separate parts |
Accessory / separate part type | SD card |
Brand | Schneider Electric |
Height | 1 |
Length | 14.5 |
Width | 12 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account