
calcActive())">
Modicon Easy M200 Controller 24 IO relay+Ethernet
TM200CE24R
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM200CE24R
Modicon Easy M200 Controller 24 IO relay+Ethernet
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Weight (in Kg) | 0.6095 |
---|---|
Net weight | 0.413 kg |
Minimum Load | 10 mA at 5 V DC for relay output |
[Us] rated supply voltage | 100...240 V AC |
Product Or Component Type | logic controller |
Mechanical Durability | 20000000 cycles for relay output |
Immunity to Microbreaks | 10 ms |
Supply Voltage Limits | 85-264 V |
Network frequency | 50/60 Hz |
Discrete Input Voltage | 24 V |
Integrated Connection Type | USB port with mini B USB 2.0 connector non isolated serial link serial 1 with terminal block connector and RS485 interface non isolated serial link serial 2 with terminal block connector and RS232/RS485 interface Ethernet Modbus TCP/IP Ethernet with RJ45 connector and 1 Ethernet port 10/100BASE-T interface isolated serial link serial 2 with terminal block connector and RS485 interface |
Communication Port Protocol | USB port: USB - SoMachine-Network non isolated serial link: Modbus master/slave - RTU/ASCII or SoMachine-Network Ethernet Modbus TCP/IP: Modbus TCP/IP client/server |
Backup Time | 3 years at 25 °C (by interruption of power supply) |
Battery Type | BR2032 Li-CFx (Lithium-Carbon Monofluoride), battery life: 5 year(s) |
Configurable Filtering Time | 0 ms for input 3 ms for input 12 ms for input |
Counting Input Number | 4 fast input (HSC mode) at 100 kHz 32 bits |
Data Storage Equipment | 32 GB micro SD card (optional) |
Discrete I/O Number | 24 |
Discrete Input Voltage Type | DC |
Exct Time For Event Task | 60 µs response time |
Execution Time For 1 KInstruction | 0.3 ms for event and periodic task |
Execution Time Per Instruction | 0.2 µs Boolean |
Maximum Cable Distance Between Devices | unshielded cable: <50 m for input shielded cable: <10 m for fast input shielded cable: <10 m for high speed input unshielded cable: <150 m for output |
Maximum Current Per Output Common | 4 A at COM 2 4 A at COM 0 4 A at COM 1 |
Maximum Number Of I/O Expansion Module | 4 with 128 discrete output(s) for transistor output 4 with 74 discrete output(s) for relay output |
Regulation Loop | adjustable PID regulator up to 14 simultaneous loops |
Sensor Power Supply | 24-24 V DC at 250 mA supplied by the controller |
Storage altitude | 0-3000 m |
Ambient air temperature for operation | 0-55 °C (horizontal installation) |
Standards | EN/IEC 61010-2-201 EN/IEC 61131-2 |
Product Certifications | RCM IACS E10 cULus CSA |
Local Signalling | 1 LED (green) for PWR 1 LED (green) for RUN 1 LED (red) for module error (ERR) 1 LED (green) for SD card access (SD) 1 LED (red) for BAT 1 LED (green) for SL1 1 LED per channel (green) for I/O state 2 LEDs (green) for communication (LK/ACT 10/100) |
Height | 90 mm |
Range of Product | Easy Modicon M200 |
width | 130 mm |
Mounting support | top hat type TH35-15 rail conforming to IEC 60715 top hat type TH35-7.5 plate or panel with fixing kit conforming to IEC 60715 |
Electrical Durability | 100000 cycles AC-12, 240 V, 480 VA, resistive 100000 cycles DC-12, 24 V, 48 W, resistive |
Switching Frequency | 0.1 Hz with maximum load |
Input Impedance | 3.3 kOhm for discrete input |
Response time | 5 µs turn-off, I0, I1, I6, I7 terminal(s) for high speed input 5 µs turn-on, I0, I1, I6, I7 terminal(s) for high speed input 100 µs turn-off, I2...I5 terminal(s) for fast input 35 µs turn-on, I2...I5 terminal(s) for fast input 10 ms turn-off, Q0...Q9 terminal(s) for relay output 10 ms turn-on, Q0...Q9 terminal(s) for relay output 100 µs turn-off, I8...I13 terminal(s) for regular input 35 µs turn-on, I8...I13 terminal(s) for regular input |
Shock Resistance | 15 gn for 11 ms 30 gn for 6 ms |
Control signal type | quadrature (x1, x2, x4) at 100 kHz for fast input (HSC mode) pulse/direction at 100 kHz for fast input (HSC mode) single phase at 100 kHz for fast input (HSC mode) CW/CCW at 100 kHz for fast input (HSC mode) |
Marking | CE |
Relative humidity | 10-95 %, without condensation (in operation) 10-95 %, without condensation (in storage) |
Discrete Input Current | 7 mA for input |
Discrete Input Number | I2...I5: 4 fast input I0, I1, I6, I7: 4 high speed input I8...I13: 6 regular input |
Discrete Output Current | 0.083333333 |
Discrete Output Number | 10 relay |
Discrete Output Type | relay normally open |
Vibration Resistance | 3.5 mm at 5-8.4 Hz on symmetrical rail 1 gn at 8.4-150 Hz on symmetrical rail 3.5 mm at 5-8.7 Hz on panel mounting 2 gn at 8.7-150 Hz on panel mounting |
Discrete Output Voltage | 24 V DC 220 V AC |
Electrical Connection | mini B USB 2.0 connectorfor a programming terminal RJ45 connectorfor connecting Ethernet network removable screw terminal blockfor inputs removable screw terminal blockfor outputs removable screw terminal block, 4 terminal(s) for connecting the serial link1 removable screw terminal block, 3 terminal(s) for connecting the 100-240 V AC power supply |
Insulation | non-insulated between inputs between output and internal logic at 1780 V AC between output groups at 1780 V AC between supply and internal logic at 1780 V AC between input and internal logic at 500 V AC between fast input and internal logic at 500 V AC between input groups at 500 V AC |
Memory Capacity | 512 byte internal flash for backup of programs |
Output Voltage Limits | 30 V DC 250 V AC |
Transmission Rate | 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 15-15 m for RS485 1.2...115.2 kbit/s (115.2 kbit/s by default) for bus length of 3-3 m for RS232 12 Mbit/s for USB 10/100 Mbit/s for bus length of 100-100 m for Ethernet Modbus TCP/IP |
Voltage State 0 Guaranteed | <= 5 V for input |
Electromagnetic Compatibility | electrostatic discharge immunity test - test level: 8 kV (air discharge) conforming to EN/IEC 61000-4-2 electrostatic discharge immunity test - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2 susceptibility to electromagnetic fields - test level: 10 V/m (80 MHz...3 GHz) conforming to EN/IEC 61000-4-3 magnetic field at power frequency - test level: 30 A/m conforming to EN/IEC 61000-4-8 electrical fast transient/burst immunity test - test level: 2 kV (power lines) conforming to EN/IEC 61000-4-4 electrical fast transient/burst immunity test - test level: 2 kV (relay output) conforming to EN/IEC 61000-4-4 electrical fast transient/burst immunity test - test level: 1 kV (I/O) conforming to EN/IEC 61000-4-4 electrical fast transient/burst immunity test - test level: 1 kV (serial link) conforming to EN/IEC 61000-4-4 1.2/50 µs shock waves immunity test - test level: 1 kV (power lines (DC)) conforming to EN/IEC 61000-4-5 1.2/50 µs shock waves immunity test - test level: 2 kV (power lines (AC)) conforming to EN/IEC 61000-4-5 1.2/50 µs shock waves immunity test - test level: 2 kV (relay output) conforming to EN/IEC 61000-4-5 1.2/50 µs shock waves immunity test - test level: 1 kV (I/O) conforming to EN/IEC 61000-4-5 1.2/50 µs shock waves immunity test - test level: 1 kV (shielded cable) conforming to EN/IEC 61000-4-5 1.2/50 µs shock waves immunity test - test level: 0.5 kV (power lines (DC)) conforming to EN/IEC 61000-4-5 1.2/50 µs shock waves immunity test - test level: 1 kV (power lines (AC)) conforming to EN/IEC 61000-4-5 conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 conducted emission - test level: 79 dBμV/m QP/66 dBμV/m AV (power lines (AC)) conforming to EN/IEC 55011 conducted emission - test level: 73 dBμV/m QP/60 dBμV/m AV (power lines (AC)) conforming to EN/IEC 55011 radiated emission - test level: 40 dBμV/m QP class A (10 m) conforming to EN/IEC 55011 radiated emission - test level: 47 dBμV/m QP class A (10 m) conforming to EN/IEC 55011 electrical fast transient/burst immunity test - test level: 1 kV (Ethernet line) conforming to EN/IEC 61000-4-4 |
Ambient air temperature for storage | -25-70 °C |
Depth | 70 mm |
IP degree of protection | IP20 with protective cover in place |
Pollution degree | <= 2 |
Inrush current | 50 A |
Operating altitude | 0...2000 m |
Discrete Input Logic | sink or source (positive/negative) type 1 conforming to EN/IEC 61131-2 |
Clock Drift | <= 90 s/month at 25-25 °C |
Voltage State 1 Guaranteed | >= 15 V for input |
Power Consumption in Va | 52-64 VA at 100...240 V AC (with max I/O) |
Brand | Schneider Electric |
Height | 9.497 |
Length | 14.312 |
Width | 13.655 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account