
Modicon ABE7 Plug-in Solid state Relay 12.5 mm, output 24 V DC 2 A
Description
This product is part of the Modicon ABE7 range, an offer of connection sub-bases for Telefast pre-wired system. This plug-in solid state relay is compatible with Modicon ABE7 connection sub-bases. It is a solid state output relay with a discrete input voltage of 24V DC and a discrete output current of 10A. The response time is ≤0.1ms from state 1 to 0 and ≤0.2ms from state 0 to 1. The width pitch is 12mm. It weighs 0.016kg. It is suitable for all types of industrial applications. This product is suitable for use with Modicon ABE7P16T318, ABE7P16T330, ABE7R16T330, ABE7P16T334, ABE7P16T318E, ABE7P16T330E and ABE7R16T332 sub-base. Modicon ABE7 means greater simplicity to rationalise wiring in your automation system equipment. Pre-wired system enabling connection and adaptation of control signals of PLC cards equipped with HE10 connectors.
Product Details
Product Or Component Type | Plug-in solid state relay |
---|---|
Discrete Input Voltage | 24 V DC |
Range of Product | Advantys Telefast ABE7 |
Response time | <= 0.1 ms from state 1 to 0 <= 0.2 ms from state 0 to 1 |
Discrete Output Current | 2000 mA |
Discrete Output Voltage | 24 V DC self-protected output(s) |
Voltage State 0 Guaranteed | 3.8 V DC |
Product Compatibility | ABE7P16T318 ABE7P16T330 ABE7R16T330 ABE7P16T334 ABE7P16T318E ABE7P16T330E ABE7R16T332 |
Voltage State 1 Guaranteed | 18.6 V DC |
Current State 0 Guaranteed | 0.4 mA DC |
Current State 1 Guaranteed | 2.9 mA DC |
Brand | Schneider Electric |
Product Hover Image | /a/b/abs7sc3ba-removebg-preview.png |