
calcActive())">
Mobiya Lite, affordable, charges mobiles and versatile mounting positions
AEP-LL01-S1000
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

AEP-LL01-S1000
Mobiya Lite, affordable, charges mobiles and versatile mounting positions
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Mobiya Lite, affordable, charges mobiles and versatile mounting positions
Product Details
Weight (in Kg) | 0.482 |
---|---|
[us] Rated Supply Voltage | battery charging: 5 V DC |
Product or Component Type | portable solar lighting system |
Battery capacity | 1.6 Ah at 3.2 V, lithium |
Integrated Connection Type | USB port 5 V DC |
Luminous Flux | 110 lm |
Safety Function | SOS (safe operating stop) |
IP degree of protection | IP54 |
Range of Product | Mobiya Lite |
Provided equipment | charging cable |
Brand | Schneider Electric |
Height | 7.5 |
Length | 17.5 |
Width | 13.5 |
Product Hover Image | no_selection |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account