
calcActive())">
miniature plug-in relay - Zelio RXM2L - 2 C/O - 120 V AC - 5 A - with LED
RXM2LB2F7
Rp 90.676
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM2LB2F7
miniature plug-in relay - Zelio RXM2L - 2 C/O - 120 V AC - 5 A - with LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
miniature plug-in relay - Zelio RXM2L - 2 C/O - 120 V AC - 5 A - with LED
Rp 90.676
Description
miniature plug-in relay - Zelio RXM2L - 2 C/O - 120 V AC - 5 A - with LED
Product Details
Net weight | 0.032 kg |
---|---|
Operating Position | any position |
Product or Component Type | plug-in relay |
[Uc] Control Circuit Voltage | 120 V, 120 V AC 50/60 Hz |
Control Type | without push-button |
CAD overall depth | 46 mm |
CAD Overall Width | 21 mm |
Contact Operation | standard |
average coil consumption in VA | 1.2-1.2 AC |
CAD Overall Height | 27 mm |
coil interference suppression | without |
Mechanical Durability | 10000000 cycles |
Contacts Material | silver alloy (Ag/Ni) |
Sale Per Indivisible Quantity | 10 |
Load Current | 5 A at 250 V AC,5 A at 28 V DC |
Maximum Switching Capacity | 1250 VA AC,140 W DC |
Minimum Switching Capacity | 170 mW |
Minimum Switching Current | 10 mA |
Minimum Switching Voltage | 17 V |
Operating Rate | <= 1200 cycles/hour under load,<= 18000 cycles/hour no-load |
Protection Category | RT I |
Contacts Type and Composition | 2 C/O |
Series Name | Miniature |
Test Levels | level A group mounting |
Utilisation Coefficient | 20% |
Status LED | with |
Compatibility code | RXM |
Device short name | RXM |
Electrical Durability | 100000 cycles for resistive load,50000 cycles, 1 A at 28 V, DC-13 NO |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
Range of Product | Harmony Electromechanical Relays |
Dielectric Strength | 2000 V AC between coil and contact with basic insulation,2000 V AC between poles with basic insulation,1000 V AC between contacts with micro disconnection |
Shock Resistance | 30 gn for not in operation conforming to EN/IEC 60068-2-27,10 gn for in operation conforming to EN/IEC 60068-2-27 |
Standards | EN/IEC 61810-1 (iss. 2),CE |
Maximum Switching Voltage | 250 V AC,28 V DC |
Operating Time | 20 ms between coil de-energisation and making of the Off-delay contact,20 ms between coil energisation and making of the On-delay contact |
Pollution degree | 3 |
Safety Reliability Data | B10d = 100000 |
Length | 4.581 |
Width | 2.755 |
Brand | Schneider Electric |
Height | 2.098 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account