calcPageSize())"
/>
calcActive())">
Miniature Plug-in relay - Zelio RXM 2 C/O 12 V DC 12 A
RXM2AB1JD
Rp 153.846
Rp 85.938
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
RXM2AB1JD
Miniature Plug-in relay - Zelio RXM 2 C/O 12 V DC 12 A
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Plug-in relay - Zelio RXM 2 C/O 12 V DC 12 A
Rp 153.846
Rp 85.938
Description
Miniature Plug-in relay - Zelio RXM 2 C/O 12 V DC 12 A
Product Details
| Net weight | 0.037 kg |
|---|---|
| Operating Position | any position |
| Product or Component Type | plug-in relay |
| [Uc] Control Circuit Voltage | 12 V DC, 12 V |
| Control Type | lockable test button |
| average coil consumption | 0.9 W |
| Mechanical Durability | 10000000 cycles |
| Contacts Material | AgNi |
| Continuous Output Current | 10:00 AM |
| Load Current | 12 A at 250 V AC,12 A at 28 V DC |
| Maximum Switching Capacity | 3000 VA/336 W |
| Minimum Switching Capacity | 170 mW at 10 mA, 17 V |
| Operating Rate | <= 1200 cycles/hour under load,<= 18000 cycles/hour no-load |
| Protection Category | RT I |
| Contacts Type and Composition | 2 C/O |
| Series Name | Miniature |
| Shape of Pin | flat |
| Test Levels | level A group mounting |
| Utilisation Coefficient | 20% |
| Status LED | without |
| Compatibility code | RXM |
| Device short name | RXM |
| Electrical Durability | 100000 cycles for resistive load |
| IP degree of protection | IP40 conforming to EN/IEC 60529 |
| Range of Product | Harmony Electromechanical Relays |
| Dielectric Strength | 1300 V AC between contacts with micro disconnection,2000 V AC between coil and contact with basic insulation,2000 V AC between poles with basic insulation |
| Shock Resistance | 10 gn for in operation,30 gn for not operating |
| Standards | CSA C22.2 No 14,UL 508,EN/IEC 61810-1 |
| Maximum Switching Voltage | 250 V conforming to IEC |
| Operating Time | 20 ms |
| Pollution degree | 3 |
| Safety Reliability Data | B10d = 100000 |
| Device Presentation | complete product |
| Reset Time | 20 ms |
| Length | 5 |
| Width | 2.8 |
| Brand | Schneider Electric |
| Height | 2.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account