
calcActive())">
Miniature Plug-in relay - HARMONY RXM 3 C/O 48 V DC 10 A with LED
RXM3AB2ED
Rp 269.231
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM3AB2ED
Miniature Plug-in relay - HARMONY RXM 3 C/O 48 V DC 10 A with LED
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Plug-in relay - HARMONY RXM 3 C/O 48 V DC 10 A with LED
Rp 269.231
Description
This Harmony RXM miniature plug-in relay has a coil control voltage of 48V DC and has 3 changeover contacts 3PDT (triple pole double throw) with a rating of 10A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers one-step lockable test button and “Power On” LED for readiness." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "Status display with LED, clearly signal both in the day and night.
Product Details
Length | 2.8 |
---|---|
Width | 2.1 |
Height | 4.1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account