
calcActive())">
Miniature Plug-in relay - HARMONY RXM 3 C/O 110 V DC 10 A
RXM3AB1FD
Rp 173.077
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM3AB1FD
Miniature Plug-in relay - HARMONY RXM 3 C/O 110 V DC 10 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature Plug-in relay - HARMONY RXM 3 C/O 110 V DC 10 A
Rp 173.077
Description
This Harmony RXM miniature plug-in relay has a coil control voltage of 110V DC and has 3 changeover contacts 3PDT (triple pole double throw) with a rating of 10A." "It has large choice of number of contacts for high rated current use with space-saving design." "It also offers one-step lockable test button and mechanical indicator for contact status." "It helps to reduce the size of enclosures and increase machine reliability, you can mount nearly everywhere." "The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts." "Workability for hard-wired logic automated systems to complement the functions of industrial programmable logic controllers (PLCs)." "It is a green premium product and conforms to international standard and certifications like IEC, CE, UL, CSA, EAC, Lloyd's, RoHS and REACH." "RXM Relay should be used with a RXZE socket (screw clamp, screw connector, push-in terminal). To protect against vibrations, plastic/metal clamp can be added to the socket. Protection modules and marking legend are also available." "It is sold in lots of 10 and reference includes relay only." "The RXM plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (12A), 3 CO (10A), 4 CO (6A) contacts, 4 CO (3A) low level contacts.
Product Details
Length | 2.8 |
---|---|
Width | 2.1 |
Height | 4.1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account