Miniature circuit breaker (MCB), Easy9, 3P, 25A, C curve, 4500A (IEC/EN 60898-1)

EZ9F54325
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 3P circuit breaker with 3 protected poles and 25A In rated current and C tripping curve. The rated short circuit breaking capacity goes up to 4500A at 400VAC conforming to IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 10000 cycles. The Ue operational voltage is 400VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 6 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 54mm x (H) 81mm x (D) 66.5mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.

Product Details

Product or Component Type miniature circuit-breaker
Breaking Capacity 4500 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1, 4500 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1
Control Type toggle
Colour Grey (RAL 7035)
Trip Unit Technology Thermal-magnetic
ICS Rated Service Breaking Capacity 4500 A 100 % x Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
Length 66.5
Mechanical Durability 10000 cycles
[ue] Rated Operational Voltage 400 V AC 50/60 Hz
Network frequency 50/60 Hz
Curve Code C
Magnetic Tripping Limit 5...10 x In
Number Of Protected Poles 3
Contact Position Indicator Yes
Standards IEC 60898-1
Product Certifications SNI
SUCOFINDO
Local Signalling Without
Device Application Distribution
[ui] Rated Insulation Voltage 500 V AC 50/60 Hz conforming to IEC 60898-1
Electrical Durability 4000 cycles
Network type AC
Pollution degree 2
IP degree of protection IP20 conforming to IEC 60529
Suitability for isolation Yes conforming to IEC 60898-1
Tropicalisation 2
Depth 66.5 mm
Device short name Easy9 MCB
Tightening Torque 2 N.m top or bottom
Range Easy9
Height 81 mm
Mounting support DIN rail
Overvoltage Category III
width 54 mm
Relative humidity 95 % at -25…60 °C
Product Hover Image /e/z/ez9f54325.jpg

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Miniature circuit breaker (MCB), Easy9, 3P, 25A, C curve, 4500A (IEC/EN 60898-1)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.