
calcActive())">
Miniature circuit breaker (MCB), Easy9, 1P, 6A, C curve, 4500A (IEC/EN 60898-1)
EZ9F54106
Rp 58.275
Rp 40.793
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EZ9F54106
Miniature circuit breaker (MCB), Easy9, 1P, 6A, C curve, 4500A (IEC/EN 60898-1)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Miniature circuit breaker (MCB), Easy9, 1P, 6A, C curve, 4500A (IEC/EN 60898-1)
Rp 58.275
Rp 40.793
Description
This Easy9 product is a low voltage miniature circuit breaker (MCB). It is a 1P circuit breaker with 1 protected pole and 6A In rated current and C tripping curve. The Icn rated short circuit breaking capacity goes up to 4500A at 230VAC conforming to IEC 60898-1 standard. It is compliant with IEC 60898-1 standard. This product has a protection against short circuit and a protection of cable against overloads. It has a fault tripping indication on the front panel by the position of the handle (O-I engraved). This product is dedicated for residential and small commercial buildings. It has an electrical endurance going up to 4000 cycles and a mechanical endurance going up to 10000 cycles. The Ue operational voltage is 230VAC. The Ui rated insulation voltage is 500VAC. The Uimp rated impulse withstand voltage is 4kV. The operating frequency is 50Hz or 60Hz. It can be mounted on DIN rail for modular installation. Its width is 2 pitches of 9mm. The product colour is light grey (RAL7035). The dimensions are (W) 18mm x (H) 81mm x (D) 66.5mm. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -5°C to 60°C. The storage temperature is -40°C to 85°C.
Product Details
Product or Component Type | miniature circuit-breaker |
---|---|
Breaking Capacity | 4500 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
Control Type | toggle |
Colour | Grey (RAL 7035) |
Trip Unit Technology | Thermal-magnetic |
ICS Rated Service Breaking Capacity | 4500 A 100 % x Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1 |
Length | 7.27 |
Mechanical Durability | 10000 cycles |
[ue] Rated Operational Voltage | 230 V AC 50/60 Hz |
Network frequency | 50/60 Hz |
Curve Code | C |
Magnetic Tripping Limit | 5...10 x In |
Number Of Protected Poles | 1 |
Contact Position Indicator | Yes |
Standards | IEC 60898-1 |
Product Certifications | SNI SUCOFINDO |
Local Signalling | Without |
Device Application | Distribution |
[ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
Electrical Durability | 4000 cycles |
Network type | AC |
Pollution degree | 2 |
IP degree of protection | IP20 conforming to IEC 60529 |
Suitability for isolation | Yes conforming to IEC 60898-1 |
Tropicalisation | 2 |
Depth | 66.5 mm |
Device short name | Easy9 MCB |
Tightening Torque | 2 N.m top or bottom |
Range | Easy9 |
Height | 81 mm |
Mounting support | DIN rail |
Overvoltage Category | III |
width | 18 mm |
Relative humidity | 95 % at -25…60 °C |
Height | 8.48 |
Width | 1.77 |
Product Hover Image | /e/z/ez9f54106.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account