calcPageSize())"
/>
calcActive())">
Masterpact MTZ Cable interlocking - for MTZ2/MTZ3/NW fixed/drawout - spare part
LV847926SP
Rp 7.038.455
Rp 4.680.572
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
LV847926SP
Masterpact MTZ Cable interlocking - for MTZ2/MTZ3/NW fixed/drawout - spare part
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Masterpact MTZ Cable interlocking - for MTZ2/MTZ3/NW fixed/drawout - spare part
Rp 7.038.455
Rp 4.680.572
Description
Cable interlocking - for MTZ2/MTZ3/NW fixed/drawout - spare part
Product Details
| Weight (in Kg) | 0.984 |
|---|---|
| Mechanical Interlocking | with mechanical interlocking |
| Keylock Destination | circuit breaker |
| Offer Type | spare part |
| Type Of Coupling | 2 devices |
| Product Or Component Type | cable interlock plate |
| Mounting Mode | fixed drawout |
| Accessory / Separate Part Category | locking accessory |
| Range Compatibility | MasterPact MTZ2 MasterPact MTZ3 |
| Range | Masterpact |
| Provided equipment | 1 instruction sheet |
| Brand | Schneider Electric |
| Height | 9 |
| Length | 28 |
| Width | 17.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account