
Masterpact MTZ Additional SDE fault-trip contact - 6 A/240 VAC - for MTZ2/MTZ3 fixed
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Masterpact MTZ Additional SDE fault-trip contact - 6 A/240 VAC - for MTZ2/MTZ3 fixed
Incl. Tax
Incl. Tax
Description
Additional SDE fault-trip contact - 6 A/240 VAC - for MTZ2/MTZ3 fixed
Product Details
Weight (in Kg) | 0.064 |
---|---|
auxiliary contacts type | standard |
Minimum Load | 100 mA at 24 V |
Signal Contacts Composition | 1 NO/NC |
Product Or Component Type | auxiliary contact |
Breaking Capacity | 6 A AC-12 240/380 V AC 50/60 Hz 2 A AC-12 480 V AC 50/60 Hz 3 A DC-12 24/48 V DC 0.3 A DC-12 125 V DC 0.15 A DC-12 250 V DC |
Mounting Mode | fixed |
Range Compatibility | MasterPact MTZ2 circuit breaker MasterPact MTZ3 circuit breaker |
Device short name | SDE |
Range | Masterpact |
Device Application | control |
[Ith] Conventional Free Air Thermal Current | 0.208333333 |
Brand | Schneider Electric |