
M6 Hardware Kit
Product Details
Net weight | 0.36 kg |
---|---|
Depth | 1.3 cm |
Provided equipment | 32 x set of M6 caged nuts and nylon washers and slot/philips screws |
Additional specification | hardware kits |
Standards | EIA-310D |
Height | 2.5 cm |
Mounting mode | not rack-mountable |
Allow top mount | yes |
Baying included | No |
Mounting preference | no preference |
Number of cables | 1 |