Schneider Electric Link 150 - ethernet gateway - 2 Ethernetport - 24 V DC and PoE

EGX150
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Show Accessory No
Weight (in Kg) 0.304
Net weight 175 g
[us] Rated Supply Voltage external supply: 19.2...26.4 V DC, <500 mA
Product or Component Type gateway
communication gateway Ethernet/fieldbus
Web Services web server
Number Of Port 2
[IP] Degree of Protection IP40 (front panel (in enclosure))
IP30 (casing)
IP20 (terminal block)
Connections Terminals power supply: screw terminal block (top) 0.2-1.5 mm² cable(s) rigid
power supply: screw terminal block (top) 0.2-1.5 mm² cable(s) flexible with cable end
power supply: screw terminal block (top) 0.2-1.5 mm² cable(s) flexible without cable end
Communication Port Protocol Ethernet Modbus TCP/IP daisy chain, insulation 6 kV
Modbus TCP/IP, insulation 6 kV
Modbus RTU, JBUS, PowerLogic (SY/MAX), master - 2 or 4 wires, insulation 2.5 kV
Modbus ASCII, master - 2 or 4 wires, insulation 2.5 kV
Modbus RTU and ASCII, slave - 2 or 4 wires, insulation 2.5 kV
Product Name Link
Ambient air temperature for operation -25-70 °C
Standards IEC 60950-1
UL 61010-2-201
UL 61010-1
CSA C22.2 No 60950-1
AS/NZS 60950-1
UL 60950-1
IEC 61000-6-2
Mechanical Robustness vibrations in operation: 1 Gn, 5 Hz...150 Hz conforming to IEC 60068-2-6
vibrations de-energized: 1 Gn, 5 Hz...150 Hz conforming to IEC 60068-2-6
shocks in operation: 10 Gn for 11 ms conforming to IEC 60068-2-27
shocks de-energized: 15 Gn for 11 ms conforming to IEC 60068-2-27
jolts de-energized: 100 jolts/axle, 15 Gn for 6 ms conforming to IEC 60068-2-29
free fall resistance: 1.2 m
Local Signalling LED: for Ethernet activity (ETH1)
LED: for Ethernet activity (ETH2)
LED: for module status
LED: for network communication status (Net Status)
LED: for communication (RS232)
LED: for communication (RS485)
Electromagnetic Compatibility immunity for industrial environments conforming to EN 61000-6-2
immunity for industrial environments conforming to CISPR 24
conducted and radiated emissions conforming to FCC part 15 class B
conducted and radiated emissions conforming to EN 55022
conducted and radiated emissions conforming to CISPR 22
electrostatic discharge - test level: 8 kV air, 6 kV contact B conforming to EN 61000-4-2
radiated RF fields - test level: 10 V/m, 80 MHz...1 GHz A conforming to EN 61000-4-3
radiated RF fields - test level: 3 V/m, 1 MHz...3 GHz A conforming to EN 61000-4-3
fast transients immunity test level 4 conforming to EN 61000-4-4
fast transient bursts class 3 conforming to EN 61000-4-12
surges - test level: level 4 B (1.2/50 µs) conforming to EN 61000-4-5
conducted RF disturbances - test level: 10 V conforming to EN 61000-4-6
conducted RF disturbances conforming to CISPR 11
magnetic field at power frequency - test level: 30 A/m class 5 conforming to EN 61000-4-8
voltage dips and interruptions immunity test - test level: 100 %, 20 ms B conforming to EN 61000-4-11
voltage dips and interruptions immunity test - test level: 60 %, 200 ms B conforming to EN 61000-4-11
voltage dips and interruptions immunity test - test level: 30 %, 500 ms conforming to EN 61000-4-11
Current Consumption 130 mA at 24 V DC via external supply (20 °C)
65 mA at 48 V DC via PoE (20 °C)
Communication Port Support RJ45: Ethernet
RJ45: RS232
RJ45: RS485
Communication network type Ethernet, Ethernet Modbus TCP/IP daisy chain even/odd or none parity, at 10/100 Mbit/s
Ethernet, PoE 15W (Power over Ethernet) even/odd or none parity, at 10/100 Mbit/s
Ethernet, FTP even/odd or none parity, at 10/100 Mbit/s
Ethernet, HTTP even/odd or none parity, at 10/100 Mbit/s
Ethernet, SNMP even/odd or none parity, at 10/100 Mbit/s
Ethernet, Modbus TCP/IP even/odd or none parity, at 10/100 Mbit/s
RS232, Modbus RTU, JBUS, PowerLogic (SY/MAX) even/odd or none parity, at 2400, 4800, 9600, 19200 or 38400 bauds
RS232, Modbus ASCII even/odd or none parity, at 2400, 4800, 9600, 19200, 38400, 56000 or 57600 bauds
RS232, Modbus Serial line slave even/odd or none parity, at 2400, 4800, 9600, 19200 or 38400 bauds
RS485, Modbus RTU, JBUS, PowerLogic (SY/MAX) even/odd or none parity, at 2400, 4800, 9600, 19200 or 38400 bauds
RS485, Modbus ASCII even/odd or none parity, at 2400, 4800, 9600, 19200 or 38400 bauds
RS485, Modbus Serial line slave even/odd or none parity, at 2400, 4800, 9600, 19200 or 38400 bauds
Range Enerlin'X
Ambient air temperature for storage -40-85 °C
Compatibility code EGX150
Depth 72 mm
Device short name Link150
Height 105 mm
Mounting support 35 mm DIN rail
Maximum Power Consumption In W 15 W via PoE
Tightening Torque power supply: 0.3-0.3 N.m flat screwdriver 3 mm
width 71 mm
Pollution degree 2
Relative humidity 5-95 % at 55-55 °C without condensation
Device Application gateway
Wire stripping length power supply: 7 mm for top connector connection
Supply power supply device PoE conforming to IEEE 802.3af
Number of inputs 0-0
Parity even/odd or none
Brand Schneider Electric

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Link 150 - ethernet gateway - 2 Ethernetport - 24 V DC and PoE
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.