Linergy TR NSYTR Warning label for screw terminal blocks - 10mm² - yellow
SKU :
NSYTRACS10
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 48.951
Rp 32.552
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Linergy TR NSYTR Warning label for screw terminal blocks - 10mm² - yellow
Rp 48.951
Rp 32.552
- Description
- Specifications
- Documents
- Reviews
Description
NSYTR Warning label for screw terminal blocks - 10mm² - yellow
Overview
| Weight (in Kg) | 0.002 |
|---|---|
| Net weight | 1.9 g |
| Product or Component Type | warning label |
| Colour | yellow |
| Quantity Per Set | set of 10 |
| Length | 3 |
| Accessory / Separate Part Category | protection accessory |
| Cable Cross Section | 10-10 mm² |
| Number of measurement input | 2 1 0 |
| Number of terminals | 2 |
| Product Compatibility | TRV screw terminal - passthrough terminal block TRV screw terminal - protective earth terminal block |
| Range | Linergy |
| Device short name | TRA |
| Range of Product | Linergy |
| Brand | Schneider Electric |
| Height | 2.5 |
| Width | 5.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
NSYTR Warning label for screw terminal blocks - 10mm² - yellow
Overview
| Weight (in Kg) | 0.002 |
|---|---|
| Net weight | 1.9 g |
| Product or Component Type | warning label |
| Colour | yellow |
| Quantity Per Set | set of 10 |
| Length | 3 |
| Accessory / Separate Part Category | protection accessory |
| Cable Cross Section | 10-10 mm² |
| Number of measurement input | 2 1 0 |
| Number of terminals | 2 |
| Product Compatibility | TRV screw terminal - passthrough terminal block TRV screw terminal - protective earth terminal block |
| Range | Linergy |
| Device short name | TRA |
| Range of Product | Linergy |
| Brand | Schneider Electric |
| Height | 2.5 |
| Width | 5.5 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account