
Linergy earth terminal block - 10mm² 76A single-level 1x1 screw - green-yellow
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Linergy earth terminal block - 10mm² 76A single-level 1x1 screw - green-yellow
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 29.48 g |
---|---|
Product or Component Type | terminal block |
Colour | green-yellow |
Quantity Per Set | set of 50 |
Material | polyamide 6/6: insulating case |
Length | 47.7 |
Connection Position | sideways |
Dielectric Constant | 3.7 at 1 MHz |
Terminal Block Type | protective earth |
Range Compatibility | Prisma G,Prisma P,Prisma PH,Prisma Pack,Spacial,Kaedra,Pragma,TeSys |
Creep resistance | 500 CTI (> 400 kB) conforming to IEC 60093,500 CTI (> 400 kB) conforming to VDE 0303-T30 |
Number of measurement input | 2 |
Number of terminals | 2 |
Product Compatibility | Spacial enclosures |
Resistivity | 10000 M?.m conforming to IEC 60093,10000 M?.m conforming to VDE 0303-T30 |
Surface resistance | 1000 G? conforming to IEC 60093,1000 G? conforming to VDE 0303-T30 |
Terminal block level | 1 |
Tool type | connection: screwdriver,disconnection: screwdriver |
Range | Linergy |
Compatibility code | terminal block |
Device short name | TRV |
Height | 47.5 mm |
Range of Product | Linergy |
Dielectric Strength | 1000 V conforming to IEC 60243-1 |
width | 10.2 mm |
Wire stripping length | 10 mm |
Flame Retardance | V0, thickness0.8 mm conforming to UL 94 |
Brand | Schneider Electric |