limit switch XCKS - th.plastic roller lever var. length - 1NC+1NO - snap - M20

XCKS141H29
Be the first one to review this.

Incl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation and provides switch actuation by 30° cam. It has a spring return thermoplastic roller lever and supports lateral approach in 1 or 2 programmable directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for M20 x 1.5 cable gland. It is an IP66, IP67 and IK05 rated product. It ihas a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is about 20 million operating cycles, electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of plastic. Its dimensions are 40mm (Width) x 57mm (Depth) x 117mm to 172mm (Height) and weighs 0.165kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CCC and CSA. It meets IEC 60947-5-1, UL 508, EN 60947-5-1, EN 60204-1, CSA C22.2 No 14, IEC 60204-1 and CENELEC EN 50041 standards. High quality of products and worldwide availability guarantee in a short delivery time. These European standard products (EN50047) have positive opening contacts, even in snap action versions which allow use in safety applications. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.

Product Details

Length 13.2
Width 9.2
Height 4.4

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Related Products

limit switch XCKJ - steel roller plunger reinforced - 1NC+1NO - snap - Pg13
XCKJ167

check-small In stock

Price starting from
Rp ‎ 794.760