limit switch XCKP - th.plastic roller lever plung. Ver - 1NC+1NO - snap - M16

XCKP2127P16
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

limit switch XCKJ - steel roller lever - 1NC+1NO - snap action - Pg13
XCKJ10513
Price starting from
Rp ‎ 933.510
limit switch XCKJ - steel roller plunger reinforced - 1NC+1NO - snap - Pg13
XCKJ167
Price starting from
Rp ‎ 794.760

Description

This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation and provides switch actuation by 30° cam. It has a spring return thermoplastic roller lever plunger and supports vertical approach in 1 direction. The movement of limit switch operating head is linear. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for M16 x 1.5 cable gland. It is an IP66, IP67 and IK04 rated product. It has a rated operational current of 3A at 240V AC, 0.27A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is about 15 million operating cycles, electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of plastic. Its dimensions are 31mm (Width) x 30mm (Depth) x 65mm (Height) and weighs 0.1kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CCC and CSA. It meets CSA C22.2 No 14, IEC 60947-5-1, EN 60947-5-1, UL 508, EN 60204-1, IEC 60204-1 and IEC 60947-5-1 standards. High quality of products and worldwide availability guarantee in a short delivery time. These European standard products (EN50047) have positive opening contacts, even in snap action versions which allow use in safety applications. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM miniature and classic limit switches ranges.

Product Details

Length 30
31

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: limit switch XCKP - th.plastic roller lever plung. Ver - 1NC+1NO - snap - M16
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.