limit switch XCKN - th.plastic roller lever var.length - 1NC+1NO - snap - Pg11

XCKN2145G11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

limit switch XCKJ - steel roller lever - 1NC+1NO - snap action - Pg13
XCKJ10513

In stock

limit switch XCKJ - steel roller plunger reinforced - 1NC+1NO - snap - Pg13
XCKJ167

In stock

limit switch XCKJ - thermoplastic round rod lever 6 mm - 1NC+1NO - snap - Pg13
XCKJ10559

In stock

limit switch XCKP - th.plastic roller lever plung. Hor - 1NC+1NO - snap - Pg11
XCKP2121G11

In stock

limit switch XCKP - th.plastic roller lever plung. Ver - 1NC+1NO - snap - M16
XCKP2127P16

In stock

limit switch XCKN - spring rod lever nitrile boot - 1NC+1NO - snap - M20
XCKN2108P20

In stock

limit switch body ZCKJ - fixed - w/o display - 1NC+1NO - snap action - M20
ZCKJ1H29

In stock

limit switch body ZCMD - 1NC+1NO - silver - snap action - connection - M12
ZCMD21C12

In stock

Description

This product is part of the XC Standard range, an offer of limit switches. The limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 normally closed + 1 normally opened, snap action contacts with positive opening operation and provides switch actuation by 30° cam. It has a spring return thermoplastic roller lever and supports lateral approach in 2 directions. The movement of limit switch operating head is rotary. It is furnished with screw clamp terminals for electrical connection and 1 entry tapped for PG11 cable gland. It is an IP65 and IK04 rated product. It has a rated operational current of 3A at 240V AC, 0.1A at 250V AC and a conventional enclosed thermal current of 10A. Its mechanical durability is about 10 million operating cycles and electrical durability is 5 million operating cycles. This limit switch has a fixed type body which is made of plastic. Its dimensions are 30mm (Width) x 42mm (Depth) x 108mm to 157mm (Height) and weighs 0.18kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by UL, CCC and CSA. It meets EN 60947-5-1, UL 508, EN 60204-1, IEC 60204-1 and IEC 60947-5-1 standards. High quality of products and worldwide availability guarantee in a short delivery time. These European standard products (EN50047) have positive opening contacts, even in snap action versions which allow use in safety applications. Ex OsiSwitch, IEC standard format limit switches consist of products designed according to EN 50047, EN 50041. The IEC limit switches offer a positive opening on all contacts, for safer machinery, and modular design for easier maintenance.

Product Details

Activity IDSEN

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: limit switch XCKN - th.plastic roller lever var.length - 1NC+1NO - snap - Pg11
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.