
calcActive())">
limit switch XCKN - spring rod lever nitrile boot - 1NC+1NO - snap - M20
XCKN2108P20
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XCKN2108P20
limit switch XCKN - spring rod lever nitrile boot - 1NC+1NO - snap - M20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This product is part of the XC Standard range, an offer of limit switches. This limit switch is a device that converts a mechanical motion into an electrical control signal. It has 1 NC and 1 NO, form Zb, snap action contacts. It provides switch actuation any moving parts. The limit switch has a spring return spring rod lever and supports the multidirectional approach. The movement of operating head is multidirectional. It is a limit switch with a rated operating current of 3A at 240V AC and 0.1A at 250V DC. It is furnished with screw clamp terminals for electrical connection. It is an IP65 and IK04 rated product. This multidirectional head limit switch has a fixed body, made of plastic. Its dimensions are 30mm (width) x 30mm (depth) x 183mm (height). It weighs 0.175kg. It is intended for all industrial machine applications such as packaging, materials handling, conveying, machining, food and beverage, service sector, etc. This product is certified by CCC, CSA and UL. It meets IEC 60204-1, UL 508, EN 60947-5-1, EN 60204-1, CSA C22.2 No 14 and IEC 60947-5-1 standards. Limit switches for contact sensing of inflexible objects. An offer of positive opening snap action contacts for a simpler and safer machine design. IEC standard format limit switches consist of products designed according to EN 50047, EN 50041 as well as popular XCM and XCKM limit switches ranges.
Product Details
Length | 31 |
---|---|
Width | 16 |
Height S | 11 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review