limit switch XCKJ - thermoplastic round rod lever 6 mm - 1NC+1NO - snap - Pg13

XCKJ10559
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

limit switch XCKJ - steel roller lever - 1NC+1NO - snap action - Pg13
XCKJ10513
Price starting from
Rp ‎ 933.510
limit switch XCKJ - steel roller plunger reinforced - 1NC+1NO - snap - Pg13
XCKJ167
Price starting from
Rp ‎ 794.760

Description

This XCKJ industrial format (EN 50041) limit switch has a thermoplastic rod round lever and a Zamak body. This limit switch has a robust Zamak body and head, a modular design allowing easier maintenance and a industrial CENELEC EN50041 form A format. It is IP66 and IK07 impact resistant, making it ideal for heavy duty use in harsh conditions. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508, BV, EAC standards. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.

Product Details

Length 44
40

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: limit switch XCKJ - thermoplastic round rod lever 6 mm - 1NC+1NO - snap - Pg13
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.