limit switch XCKD - thermoplastic roller lever - 1NC+1NO - snap - Pg11

XCKD2118G11
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

limit switch XCKJ - steel roller lever - 1NC+1NO - snap action - Pg13
XCKJ10513
Price starting from
Rp ‎ 933.510
limit switch XCKJ - steel roller plunger reinforced - 1NC+1NO - snap - Pg13
XCKJ167
Price starting from
Rp ‎ 794.760

Description

This XCKD compact format (CENELEC EN 50047) limit switch has a thermoplastic roller lever with track 20/36mm and a Zamak body. This limit switch has a robust Zamak body and head, a modular design allowing easier maintenance and a compact CENELEC EN50047 format. It is ideal for all industrial machines like packaging, materials handling, conveyors, machining, food and beverage. It is fixed on the machine by its body, and has a typical 5 million cycles electrical durability in DC-13 utilization category. It complies with CCC, EN/IEC 60947.-5-1, CSA C22.2 No.14, EN/IEC 60204-1, UL 508 standards and is also RoHS compliant. Compatible with the well distributed range of common XCK heads, allowing quick replacement in case of damage. Variable composition design allows late modifications on the switch, for example change of connection type or head.

Product Details

Length 30
31

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: limit switch XCKD - thermoplastic roller lever - 1NC+1NO - snap - Pg11
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.