light block with body/fixing collar with BA9s incandesc. bulb 220...240V 1NO+1NC
SKU :
ZB4BW045
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 578.671
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
light block with body/fixing collar with BA9s incandesc. bulb 220...240V 1NO+1NC
Rp 578.671
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.151 kg |
|---|---|
| Product or Component Type | complete body/contact assembly and light block |
| CAD Overall Width | 30 mm |
| Contact Operation | slow-break |
| Contacts Usage | standard |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| CAD Overall Height | 47 mm |
| Mechanical Durability | 5000000 cycles |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Bulb Base | BA 9s |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | incandescent |
| Customizable | 0,no |
| Fixing Collar Material | zamak |
| Head Type | standard |
| Light Block Supply | via integral transformer 1.2 VA 6 V |
| Operating Force | 2 N NC changing electrical state,2.3 N NO changing electrical state |
| Operating Travel | 1.5 mm (NC changing electrical state),2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Operating Torque | 0.05 N.m NO changing electrical state |
| Compatibility code | ZB4 |
| Device Presentation | basic sub-assemblies |
| Device short name | ZB4 |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (11-12)NC |
| Length | 8 |
| Width | 5.2 |
| Height | 3.2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.151 kg |
|---|---|
| Product or Component Type | complete body/contact assembly and light block |
| CAD Overall Width | 30 mm |
| Contact Operation | slow-break |
| Contacts Usage | standard |
| Electrical Reliability | ? < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V and 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| CAD Overall Height | 47 mm |
| Mechanical Durability | 5000000 cycles |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | with conforming to EN/IEC 60947-5-1 appendix K |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Signalling Type | steady |
| Bulb Base | BA 9s |
| Contacts Type and Composition | 1 NO + 1 NC |
| Light Source | incandescent |
| Customizable | 0,no |
| Fixing Collar Material | zamak |
| Head Type | standard |
| Light Block Supply | via integral transformer 1.2 VA 6 V |
| Operating Force | 2 N NC changing electrical state,2.3 N NO changing electrical state |
| Operating Travel | 1.5 mm (NC changing electrical state),2.6 mm (NO changing electrical state),4.3 mm (total travel) |
| Operating Torque | 0.05 N.m NO changing electrical state |
| Compatibility code | ZB4 |
| Device Presentation | basic sub-assemblies |
| Device short name | ZB4 |
| Range of Product | Harmony XB4 |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Terminals Description Iso N°1 | (11-12)NC |
| Length | 8 |
| Width | 5.2 |
| Height | 3.2 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account