Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24V AC DC

ZB4BVB4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, light block with body/fixing collar is red, operates with an integral LED. It has a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.

Product Details

Range of Product Harmony XB4
Range Harmony XB4

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Light block with body fixing collar, Harmony XB4, metal, red, integral LED, 24V AC DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.