calcPageSize())"
/>
No sellers found for this product.
Incl. Tax
Lexium 32 Profibus DP communication module
- Description
- Specifications
- Documents
- Reviews
Description
This PROFIBUS DP V1 communication module is an option for variable speed drives of Altivar range. It is equipped with 1 x 9-way female SUB-D connector. It is compatible with Altivar Machine and Altivar Process drives. It enables integration of your variable speed drive in your process control network. It weighs 140g.
Overview
| Weight (in Kg) | 0.061 |
|---|---|
| Range of Product | Altivar |
| Product Compatibility | Lexium 32 |
| Electrical Connection | 1 female connector SUB-D 9 |
| Transmission Rate | 9.6 kbps...12 Mbps |
| Brand | Schneider Electric |
| Height | 4.7 |
| Length | 9 |
| Width | 6.1 |
Documents
Reviews
Description
This PROFIBUS DP V1 communication module is an option for variable speed drives of Altivar range. It is equipped with 1 x 9-way female SUB-D connector. It is compatible with Altivar Machine and Altivar Process drives. It enables integration of your variable speed drive in your process control network. It weighs 140g.
Overview
| Weight (in Kg) | 0.061 |
|---|---|
| Range of Product | Altivar |
| Product Compatibility | Lexium 32 |
| Electrical Connection | 1 female connector SUB-D 9 |
| Transmission Rate | 9.6 kbps...12 Mbps |
| Brand | Schneider Electric |
| Height | 4.7 |
| Length | 9 |
| Width | 6.1 |