
calcActive())">
Leona - 1pole switch - 10AX lift terminals - white
LNA0100321
Rp 22.311
Rp 15.614
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LNA0100321
Leona - 1pole switch - 10AX lift terminals - white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Leona - 1pole switch - 10AX lift terminals - white
Rp 22.311
Rp 15.614
Description
Leona - 1pole switch - 10AX lift terminals - white
Product Details
Device Mounting | flush |
---|---|
Net weight | 0.07702 kg |
Product or Component Type | switch |
Material | ABS (acrylonitrile butadiene-styrene) |
Colour Tint | white |
Surface Finish | glossy |
Type of Packing | flow-pack |
Conductor Material | copper |
Switch Function | 1-pole |
Projecting Depth | 16.5 mm |
Targeted Channel | professional |
Range | Leona |
Depth | 34.7 mm |
Device Presentation | complete product |
Fixing Mode | claws46-46 mm |
Height | 82 mm |
Standards | IEC 60669-1 |
width | 82 mm |
Quality Labels | CE |
Wire stripping length | 12.5 mm |
Brand | Schneider Electric |
Height | 4.5 |
Length | 8.5 |
Width | 8.5 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account