calcPageSize())"
/>
calcActive())">
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CJ, straight, 1NC+1 NO, Pg13.5
XY2CJS15
Rp 0
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
XY2CJS15
Latching emergency stop rope pull switch, Telemecanique rope pull switches XY2C, e XY2CJ, straight, 1NC+1 NO, Pg13.5
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This XY2CJ Emergency Stop Rope pull Switch is designed with a right hand side or a left hand side anchor point, allowing operator to trigger the stop of potentially dangerous machines at any point of its working area. It operates with a maximum rope length of 20 meters. It has a Zamak body with a pull button reset, Treated steel cover, color indicator, and 1 normally open and 1 normally closed slow break contacts. Its B10D reliability data is 500 000. This emergency stop rope pull switch is suitable for woodworking machines, shears, conveyor systems, printing machines, textile machines, rolling mills, test laboratories, paint shops, surface treatment works, etc. Its IP66 / IP67 degree of protection makes it ideal for heavy duty use in harsh conditions. It also complies with EN/IEC 60204-1, EN/IEC 60947-5-1, EN/IEC 60947-5-5, EN/ISO 13850, UL NISD, CSA C22.2 No 14-13 standards. When associated and correctly connected to an appropriate safety control unit, it conforms to category 4, performance level PL e, SIL 3 as described in EN/ISO 13849-1, EN/IEC 61508.
Product Details
| Length | 5.6 |
|---|---|
| Height | 7.3 |
| Width | 24.6 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account