calcPageSize())"
/>
calcActive())">
Kavacha Weatherproof Surface Mount Door Bell with LED Indicator
A3031WBP_WE
Rp 221.328
Rp 147.518
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
A3031WBP_WE
Kavacha Weatherproof Surface Mount Door Bell with LED Indicator
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha Weatherproof Surface Mount Door Bell with LED Indicator
Rp 221.328
Rp 147.518
Description
Weatherproof Surface Mount Door Bell with LED Indicator (White) IP44
Product Details
| Weight (in Kg) | 0.10255 |
|---|---|
| Product or Component Type | bell press switch |
| Cover Frame Colour Tint | white |
| Wiring Device Mounting | surface |
| Range | Kavacha |
| Height | 124 mm |
| IP degree of protection | IP44 |
| Range of Product | 6 A at 250 V AC |
| Standards | IEC 60529 GB 16915.1 IEC 60669-1 |
| Local Signalling | LED (white) |
| width | 74 mm |
| Environmental Characteristic | weatherproof |
| Device Application | residential |
| Brand | Schneider Electric |
| Height | 2 |
| Length | 12 |
| Width | 7 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account