
calcActive())">
Kavacha - 55A - 440V - Surface Mount triple Pole Isolating Switch - IP66
WHT55_GY
Rp 850.116
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

WHT55_GY
Kavacha - 55A - 440V - Surface Mount triple Pole Isolating Switch - IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Kavacha - 55A - 440V - Surface Mount triple Pole Isolating Switch - IP66
Rp 850.116
Description
Kavacha - 55A - 440V - Surface Mount triple Pole Isolating Switch - IP66
Product Details
[Ie] Rated Operational Current | 55 A at 440 V AC-22A |
---|---|
Product Or Component Type | isolating switch |
Poles Description | 3P |
Motor M-rating AS3133 | M160 |
Range | Kavacha |
Depth | 90 mm |
Height | 170 mm |
Standards | IEC 60947-3 |
width | 82 mm |
IP degree of protection | IP66 |
Device Application | control |
Device short name | W |
Environmental Characteristic | weatherproof |
Brand | Schneider Electric |
Height | 17.5 |
Length | 8.3 |
Width | 9 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account