joystick controller 22 2-direction stay put 1NO per direction
SKU :
XD4PA12
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
No sellers found for this product.
Rp 1.357.808
Incl. Tax
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
joystick controller 22 2-direction stay put 1NO per direction
Rp 1.357.808
- Description
- Specifications
- Reviews
Description
Overview
| Net weight | 0.116 kg |
|---|---|
| Product or Component Type | joystick controller |
| Contact Operation | slow-break |
| Contacts Usage | standard |
| Electrical Reliability | ? < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | without |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put, long operating shaft 54 mm length |
| Contacts Type and Composition | 1 NO |
| Mounting Diameter | 22 mm |
| Bezel Material | chromium plated metal |
| Fixing Collar Material | zamak |
| IK Degree Of Protection | IK03 conforming to IEC 50102 |
| Compatibility code | XD4 |
| Device Presentation | complete product |
| Device short name | XD4 |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Range of Product | Harmony XDA |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Length | 4.8 |
| Width | 3.4 |
| Height | 12.8 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Net weight | 0.116 kg |
|---|---|
| Product or Component Type | joystick controller |
| Contact Operation | slow-break |
| Contacts Usage | standard |
| Electrical Reliability | ? < 10exp(-6) at 5 V, 1 mA in clean environment conforming to EN/IEC 60947-5-4,? < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4 |
| Mechanical Durability | 1000000 cycles |
| Nema Degree of Protection | NEMA 13,NEMA 4X |
| Contacts Material | silver alloy (Ag/Ni) |
| Positive Opening | without |
| Protective Treatment | TH |
| Sale Per Indivisible Quantity | 1 |
| Shape Of Signaling Unit Head | round |
| Short-circuit Protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
| Type Of Operator | stay put, long operating shaft 54 mm length |
| Contacts Type and Composition | 1 NO |
| Mounting Diameter | 22 mm |
| Bezel Material | chromium plated metal |
| Fixing Collar Material | zamak |
| IK Degree Of Protection | IK03 conforming to IEC 50102 |
| Compatibility code | XD4 |
| Device Presentation | complete product |
| Device short name | XD4 |
| IP degree of protection | IP66 conforming to IEC 60529 |
| Range of Product | Harmony XDA |
| Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27,50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Length | 4.8 |
| Width | 3.4 |
| Height | 12.8 |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account