
Interpact INS/INV Front rotary handle INS 40..160 - black handle
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Interpact INS/INV Front rotary handle INS 40..160 - black handle
Incl. Tax
Incl. Tax
Description
It is an extended black rotary handle for Compact INS40 to INS160 switch disconnectors. It is suitable for isolation and it is used for standard applications. This rotary handle is a front control accessory. This extended version makes possible to operate devices installed at back of switchboards, from the switchboard front. The degrees of protection are IP55 and IK08. It may be locked in the OFF position by one to three padlocks, hasp diameter 5 to 8 mm (not supplied).
Product Details
Weight (in Kg) | 0.4999 |
---|---|
Product or Component Type | rotary handle |
Length | 48.7 |
Handle Colour | black |
Handle Front Plate Colour | black |
Rotary Handle Mounting Style | extended |
Range of Product | INS40...160 |
Device short name | rotary handle |
Rotary Handle Padlocking | padlock in OFF position |
Accessory / separate part type | control accessories |
Rotary handle mounting location | front |
Brand | Schneider Electric |