inductive sensor XS6 M8 - L51mm - stainless - Sn2.5mm - 12..48VDC - cable 2m

XS608B1PBL2
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XS cylindrical (M8 thread) inductive proximity sensor has a PPS sensing face and a stainless steel grade 303 case. It has a supply voltage of 12V to 48V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable and has an increased sensing range. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. Non-magnetic 303 stainless steel provides magnetic shielding to the sensor, better accuracy and immunity to magnetic disturbance. It has an annular LED for easy sensor status viewing, setup and troubleshooting. IP65 and IP67 protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It features double insulation for better people and system protection from electrical shocks. It is CSA, UL certified.

Product Details

Net weight 0.035 kg
Enclosure Material stainless steel 303
Material stainless steel
Length 51
Maximum Delay Response 0.2 ms
Supply Voltage Limits 10-58 V DC
Series Name general purpose
Cable Length 2 m
Sensor Type inductive proximity sensor
Detection Face frontal
Thread Type M8 x 1
Cable Composition 3 x 0.11 mm²
[sn] Nominal Sensing Distance 2.5 mm
Differential Travel 1...15% of Sr
Discrete Output Function 1 NC
Front Material PPS
Maximum Delay First Up 10 ms
Maximum Delay Recovery 0.2 ms
Operating Zone 0-2 mm
Output Circuit Type DC
Sensing Range > 0...2.5 mm
Sensor Design cylindrical M8
Sensor Name XS6
Threaded Length 42 mm
Type of Output Signal discrete
Wire Insulation Material PVC
Wiring Technique 3-wire
Switching capacity in mA <= 200 mA DC with overload and short-circuit protection
Switching Frequency <= 2500 Hz
Current Consumption <= 10 mA no-load
Discrete Output Type PNP
Marking CE
Range of Product Telemecanique Inductive proximity sensors XS
Shock Resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Vibration Resistance 25 gn amplitude = +/- 2 mm (f = 10-55 Hz) conforming to IEC 60068-2-6
Electrical Connection cable
Body Type fixed
Maximum Voltage Drop <2 V (closed)
30

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: inductive sensor XS6 M8 - L51mm - stainless - Sn2.5mm - 12..48VDC - cable 2m
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.