
inductive sensor XS6 M12 - L62mm - brass - Sn4mm - 12..48VDC - M12
Incl. Tax
Incl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
inductive sensor XS6 M12 - L62mm - brass - Sn4mm - 12..48VDC - M12
Incl. Tax
Incl. Tax
Description
Product Details
Net weight | 0.02 kg |
---|---|
Enclosure Material | nickel plated brass |
Material | metal |
Length | 8.4 |
Maximum Delay Response | 0.2 ms |
Supply Voltage Limits | 10-58 V DC |
Series Name | general purpose |
Sensor Type | inductive proximity sensor |
Detection Face | frontal |
Thread Type | M12 x 1 |
[sn] Nominal Sensing Distance | 4 mm |
Differential Travel | 1...15% of Sr |
Discrete Output Function | 1 NO |
Front Material | PPS |
Maximum Delay First Up | 10 ms |
Maximum Delay Recovery | 0.2 ms |
Operating Zone | 0-3.2 mm |
Output Circuit Type | DC |
Sensing Range | > 2.5...4 mm |
Sensor Design | cylindrical M12 |
Sensor Name | XS6 |
Threaded Length | 42 mm |
Type of Output Signal | discrete |
Wiring Technique | 3-wire |
Switching capacity in mA | <= 200 mA DC with overload and short-circuit protection |
Switching Frequency | <= 2500 Hz |
Current Consumption | <= 10 mA no-load |
Discrete Output Type | NPN |
Marking | CE |
Range of Product | Telemecanique Inductive proximity sensors XS |
Shock Resistance | 50 gn for 11 ms conforming to IEC 60068-2-27 |
Body Type | fixed |
Maximum Voltage Drop | <2 V (closed) |
Device Application | mobile equipment |
5.4 | |
Brand | Schneider Electric |