inductive sensor XS5 M8 - L42mm - stainless - Sn1.5mm - 12..24VDC - M8

XS508B1PAM8
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This XS cylindrical (M8 thread) inductive proximity sensor has a PPS sensing face and a nickel plated brass case. It has a supply voltage of 12V to 24V DC. This general purpose threaded cylindrical inductive proximity sensor is flush mountable. It is mountable directly on a surface or bracket, thanks to its outer thread and twin nuts. High corrosion and impact-resistant nickel plating, keeping aspect and performance of the sensor for a longer time. It has 4 LED viewports for easy sensor status viewing, setup and troubleshooting. IP65 and IP67 protection makes this product ready for the harshest environments. It can operate in very cold (-25°C) and hot environments (+70°C). It has a standard M8 connector, compatible with all existing market sensor cabling. It is CCC, CSA, UL certified.

Product Details

Length 42
30

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: inductive sensor XS5 M8 - L42mm - stainless - Sn1.5mm - 12..24VDC - M8
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.